Collect and control up to 60 inverters with 240 wireless or wired sensors or actuators. Features bidirectional radio frequency, embedded web server, TCP/IP protocol, energy measurement, updateable firmware, and LED indication.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | Yes |
| Model | Ethernet interface |
| Mounting method | Other |
| Number of channels | 1 |
| Max. number of devices per channel | 60 |
| Demounting protection | No |
| With LED indication | Yes |
| Updateable | Yes |
| Operating voltage (Min-Max) | 90-264 V |
| Voltage type | AC |
| Power consumption | 10 W |
| Protocol | TCP/IP |
| Provider dependent | No |
| Visualization | No |
| Web-Server | Yes |
| Radio interface | Yes |
| IR interface | No |
| Degree of protection (IP) | IP2X |
| Width | 177.1 mm |
|---|---|
| Height | 43.5 mm |
| Depth | 218.7 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | 5-60 °C |
| Storage temperature (Min-Max) | 0-70 °C |
| Terminal marking indication | No |
| Type of load | Not applicable |
| Halogen free | Yes |
| Connection type | Not applicable , Not applicable |
| Label space/information surface | No |
| Fitted with USB plug | Yes |
| Contains Batteries and/or Accumulator | No |
| Addressable | Yes |
| Connected object | Yes |
| Operating method | Bluetooth , Modbus , Network , Zigbee |
| Application store for download | Google Play Store |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Product use function | Energy measurement and metering |
| Application name | PodView |
| Programming way | Web software |