Accessory for mounting Pod Master in 19inches cabinet, featuring robust 1U steel panel with lacquered finish. Halogen-free, IK04 impact strength, ensures precise in-rack installation and compatible with standard enclosure dimensions.
| Width | 482.8 mm |
|---|---|
| Height | 44.3 mm |
| Suitable for enclosure building width | 482.8 mm |
| Suitable for enclosure building height | 44.3 mm |
| Number of height units | 1 |
| Material | Steel |
| Surface finishing | Lacquered |
| degree of impact strength (IK) | IK04 |
|---|---|
| Operating / setting temperature (Min-Max) | 5-60 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Colour | Black |
| Halogen free | Yes |
| Label space/information surface | No |