| Mounting level | Front side |
|---|---|
| Type of profile rail | Crank |
| Number of doors | 1 |
| Type of ventilation | None |
| Width | 810 mm |
| Height | 2248 mm |
| Depth | 830 mm |
| Modular spacing | 482.6 mm (19 inch) |
| Number of height units | 47 |
| Max. load capacity | 400 kg |
| With roof plate | Yes |
| With earthing | Yes |
| With front door | Yes |
| Material front door | Glass |
| Front door locking system | 1-point |
| With rear door | No |
| With glazed door | Yes |
|---|---|
| With sidewall | Yes |
| With base | No |
| With vertical cable management | No |
| Material | Steel |
| Surface finishing | Powder coating |
| Colour | Grey |
| Model | With permanent frame |
| RAL-number | 7016 |
| Demountable | Yes |
| Degree of protection (IP) | IP20 |
| Degree of protection (NEMA) | Other |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -25-70 °C |