Keypad module with aluminium key finish for door lock opening in 2-wire systems where there is at least one Linea 5000 display module
| Model | Push button |
|---|---|
| Reading strategy biometric | No |
| Reading strategy code | Yes |
| Installation technique | Bus system |
| Flush-mounted installation | Yes |
| Surface mounting | Yes |
| With housing | No |
| Suitable for outdoor installation | Yes |
| Suitable for indoor installation | Yes |
| Ambient temperature (Min-Max) | -25-70 °C |
| Width | 124 mm |
| Height | 91 mm |
| Depth | 35 mm |
| Type of voltage (input voltage) | DC |
| Operating voltage (Min-Max) | 18-27 V |
| Housing material | Plastic |
| Number of call buttons | 12 |
| Contains keypad | Yes |
| With day/night function | No |
| Hearing aid compatible | No |
|---|---|
| Colour | Aluminium |
| Built-in depth | 23 mm |
| degree of impact strength (IK) | IK08 |
| Degree of protection (IP) | IP65 |
| Storage temperature (Min-Max) | -25-70 °C |
| Halogen free | Yes |
| Label space/information surface | No |
| Connected object | No |
| Operating method | SCS , Bluetooth |
| Application store for download | Google Play Store , App Store |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Application name | Home + Project , Home + Security |
| Product use function | Door entry systems |
| Programming way | Apps |