Light Up presence detector. Lighting control for ON-OFF lighting circuits. Presence and brightness detection for switching on and off.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Zigbee |
| Radio frequency bidirectional | Yes |
| Model | Presence detector |
| Mounting method | Flush-mounted |
| Suitable for ceiling mounting | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface finishing | Matt |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| With bus connection | No |
| Substation input | Yes |
| Creep-under protection | No |
| Operation mode switch | No |
| Animal zone | No |
| Staircase light controller | Yes |
| Response value luminosity adjustable | Yes |
| Teach-function for response value luminosity | Yes |
| DALI-2 certified | No |
| Optimum mounting height | 2.5 m |
| Diameter reach on floor | 12 m |
| Detection angle horizontal (Min-Max) | 0-360 ° |
| Number of channels | 1 |
| Switching power | 2000 W |
| Min. switch-on time | 15 s |
|---|---|
| Max. duty cycle | 59 min |
| Width | 83 mm |
| Height | 83.2 mm |
| Depth | 83 mm |
| Diameter | 83 mm |
| Built-in depth | 59.3 mm |
| Built-in diameter | 68 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -10-30 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Voltage type | AC |
| Mandatory neutral | Yes |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Addressable | Yes |
| Contains Batteries and/or Accumulator | No |
| IEC code (Pack1) | Not applicable |
| Battery ou Accumulator (Pack1) | Not applicable |
| Connected object | Yes |
| Operating method | Zigbee , Phase cut-on |
| Application store for download | App Store , Google Play Store |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | No |
| Application name | Legrand Close-Up |
| Product use function | Energy and lighting management |
| Programming way | Web software |