| Input voltage (Min-Max) | 175 - 288 V |
|---|---|
| Primary frequency (Min-Max) | 47-63 Hz |
| Number of phases primary | 1 |
| Output voltage (Min-Max) | 208-240 V |
| Secondary frequency (Min-Max) | 50-60 Hz |
| Output effective power | 525 W |
| Output apparent power | 750 VA |
| USB interface | Yes |
| With communication interface RS-232 | No |
| SNMP | Yes |
| Voltage type | AC |
| Height | 44 mm |
| Width | 440 mm |
| Depth | 513 mm |
| Weight | 13.5 kg |
| Bridging time full load | 4 min |
| Suitable for network-management | Yes |
| USV- technology | Line-interactive |
| Construction type | 482.6 mm (19 inch) device |
| Max. voltage distortion output (linear load) | 3 % |
| Output power factor | 0.8 |
| Overall efficiency | 85 % |
| Efficiency in eco-mode | 98 % |
| Potential free switch contact | Yes |
|---|---|
| Auto shut down function | Yes |
| Input connection | C14 |
| Number of output connections C13 | 5 |
| Number of output connections C19 | 0 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Number of output connections fixed connection | 0 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | 0-40 °C |
| Storage temperature (Min-Max) | 0-50 °C |
| Supply current (Min-Max) | 3-4 A |
| Sound level | 40 dB |
| Terminal marking indication | Yes |
| Type of load | Not applicable |
| With socket outlet | Yes |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | VRLA |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Lead acid |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 4 |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |