Size indication | Mono |
---|---|
Number of cells | 1 |
Model | Lead |
Nominal voltage | 12 V |
Capacity | 7000 mAh |
IEC indication | HR20 |
Other indications | Other |
Length | 151 mm |
Height including pole | 93 mm |
Width | 65 mm |
Battery pack | No |
Suitable for EX-applications | No |
Plastic housing | Yes |
Ambient temperature | -5-60 °C |
---|---|
Suitable for rapid charger | No |
Weight | 2000 g |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | VRLA |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lead |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 2200 g |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | P : Portable (Standard format) |