This category 6 U/UTP 4 pairs cable ensures high-speed data transmission, features lszh construction for safety, meets Dca fire standards, and uses solid copper conductors. 305m length ideal for structured cabling in commercial and
| Cable type | U/UTP |
|---|---|
| Duplex | No |
| Conductor material | Copper |
| Conductor surface | Bare |
| Diameter conductor | 0.56 mm |
| Nominal cross section conductor | 0.25 mm² |
| AWG size | 23 |
| Conductor category | Class 1 = solid |
| Number of cores | 8 |
| Number of stranding elements | 4 |
| Stranding element | Pairs |
| Material core insulation | Other |
| Specification core insulation | Polyethylene (PE) |
| Core identification according to HD 308 S2 | No |
| Core identification | Colour |
| Screen over stranding element | None |
| Stranding | Bundle |
| Screen over stranding | None |
| Longitudinal water blocking cable | No |
| Radial water blocking cable | Yes |
| Suitable for underground installation | No |
| Approved type of underground installation | Other |
| Protective sheath | None |
| Material outer sheath | Other |
| Specification material outer sheath | Polyethylene (PE) |
| Colour outer sheath | Blue |
| Armouring/reinforcement | None |
| Cable geometry | Round |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Flame retardant according to IEC 60332-3-21 (Cat A F/R) | No |
| Flame retardant according to IEC 60332-3-22 (Cat A) | No |
| Flame retardant according to IEC 60332-3-23 (Cat B) | No |
| Flame retardant according to IEC 60332-3-24 (Cat C) | No |
| Flame retardant according to IEC 60332-3-25 (Cat D) | No |
|---|---|
| Low smoke according to EN IEC 61034-2 | Yes |
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Halogen free according to EN IEC 60754-3 | No |
| Reaction-to-fire according to EN 13501-6: Class | Dca |
| Reaction-to-fire according to EN 13501-6: Smoke production | S2 |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D2 |
| Reaction-to-fire according to EN 13501-6: Acidity | a1 |
| Circuit integrity according to IEC 60331-23 | No |
| Oil resistant according to EN IEC 60811-404 | No |
| Outer diameter approximate | 6.2 mm |
| Min. permitted bending radius, moving application with forced guidance | 50 mm |
| Min. permitted bending radius, moving application/free movement | 25 mm |
| Permitted cable outer temperature during assembling/handling (Min-Max) | 0-50 °C |
| Permitted cable outer temperature after assembling without vibration (Min-Max) | -20-60 °C |
| Category | 6 |
| NVP value | 66 % |
| Certified for shipboard application | No |
| Suitable as telephone cable | Yes |
| Suitable as computer data cable | Yes |
| Suitable as signalling cable | No |
| Suitable for use as security alarm cable | No |
| Drain wire | No |
| With rip cord | No |
| Cable width approximate | 5.8 mm |
| Cable height approximate | 5.8 mm |
| Weight | 43 kg/km |
| Characteristic impedance | 100 Ohm |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Storage temperature (Min-Max) | -20-60 °C |
| RAL-number | 5015 |