U34LED environment friendly - indoor self - contained emergency lighting luminaires LED
- LED Maintained/non-maintained units
- High power LEDs with specially designed lenses optimizing the lighting distribution
- IP 42 - IK 07 - Class II
- Power supply : 230 V ± 10% - 50/60 Hz
- Very low consumption switching power supply - Fully recyclable after removing
- Environment friendly Ni - MH batteries
- Removable plug - in plate to ease installation and maintenance
- Automatic terminals with high capacity : 2 x 2.5 mm ²
- Charge monitor with a green LED
- Can be equipped with metallic protection grids Cat.Nos 0 626 92/93
Labels for U34 LED
- 127 x 254 mm
Technical characteristics
Model
Insert sheet/plate
Meaning pictogram
Escape route
Double-sided
Yes
Additional documents
Share on
Please confirm !
Do you really want to delete All products form the comparator