KNX line coupler able to filter the traffic according to the installation place in the bus system hierarchy or according to the built in filter tables for group oriented communication
| Bus system KNX | Yes |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Mounting method | DRA (DIN-rail adaptor) |
|---|---|
| Width in number of modular spacings | 2 |
| Width | 36 mm |
| Height | 64.1 mm |
| Depth | 90 mm |