| Conductor material | Copper |
|---|---|
| Conductor surface | Bare |
| Nominal cross section conductor | 0.8 mm² |
| Diameter conductor | 0.5 mm |
| Conductor category | Class 2 = stranded |
| Number of strands per conductor | 1 |
| Conductor resistance at 20 °C | 10000 Ohm/km |
| Shape of conductor | Round |
| Number of cores | 2 |
| Material core insulation | Other |
| Core identification | Colour |
| Laminated sheath | Yes |
| Fibre optic elements | No |
| With protective conductor | No |
| Screen | Yes |
| Drain wire | Yes |
| Lead sheath | No |
| Number of pilot/reduced conductors | 0 |
| Concentric conductor | Copper |
|---|---|
| Nominal cross section concentric conductor | 0.5 mm² |
| Material outer sheath | Other |
| Specification material outer sheath | Other |
| Colour outer sheath | Green |
| Cable geometry | Round |
| Low smoke according to EN IEC 61034-2 | Yes |
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Cable width approximate | 5.5 mm |
| Cable height approximate | 5.5 mm |
| Outer diameter approximate | 5.5 mm |
| Permitted cable outer temperature during assembling/handling (Min-Max) | -25-70 °C |
| Permitted cable outer temperature after assembling without vibration (Min-Max) | -25-70 °C |
| Nominal voltage U0 | 2.5 kV |
| Nominal voltage U | 4 kV |
| Suitable for underground installation | No |
| Suitable as installation cable | Yes |