Ideal solution for small business installations or use in the residential sector to supply Wi-Fi access points, safety cameras, VoIP telephones and other PoE or non-PoE equipment.
| Frequency band | 2.4 GHz and 5 GHz |
|---|---|
| Managed | Yes |
| Radio protocol | Other |
| Encoding | WPA2 |
| Ethernet | Yes |
| Number of ports 10/100 Mbps LAN | 1 |
| Number of ports 10/100/1000 Mbps LAN | 1 |
| Number of ports 1000 Mbps Mini GBIC | 0 |
| Number of ports 10 Gbps Mini GBIC | 0 |
| Number of ports 100 Mbps POF | 0 |
| Number of ports 1000 Mbps POF | 0 |
| Firewall | No |
| VPN-security | No |
| Connection for external antenna | No |
| Bridge function | Yes |
| Number of AP's supported | 0 |
| Repeater function | No |
|---|---|
| Power over Ethernet | Yes |
| Degree of protection (IP) | IP2X |
| Suitable for 19 inch mounting | No |
| Suitable for ceiling mounting | No |
| Built-in | No |
| Suitable for DIN rail (top hat rail) mounting | No |
| Pole fastening | No |
| Flush-mounted installation | No |
| Suitable for wall mounting | Yes |
| Socket outlet adaptor | No |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Voltage type | DC |