| Type of electrical accessory/spare part | Other |
|---|---|
| Type of mechanical accessory/spare part | Other |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Colour | White |
| Halogen free | No |
|---|---|
| Connection type | Screwed terminal |
| Cable section (Min-Max) | 0.2-2.5 mm² |
| Mounting method | Surface mounted/recessed mounted |
| Addressable | No |