| USB interface | No |
|---|---|
| With communication interface RS-232 | No |
| SNMP | No |
| Voltage type | DC |
| Height | 890 mm |
| Width | 260 mm |
| Depth | 850 mm |
| Weight | 149.5 kg |
| Construction type | Freestanding model |
| Modular | No |
| Potential free switch contact | No |
| Input connection | Fixed connection |
| Number of output connections C13 | 0 |
|---|---|
| Number of output connections C19 | 0 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Number of socket outlets with protective contact CEE 7/5 (type E) | 0 |
| Number of output connections fixed connection | 0 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | 0-40 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Terminal marking indication | Yes |
| Type of load | Not applicable |
| With socket outlet | No |
| Contains Batteries and/or Accumulator | No |