Skip to main content
Logo print

Keor Compact 20kVA with internal batteries

Keor COMPACT LEGRAND

Keor Compact 20kVA with internal batteries

REF. 311105 EAN. 3414972095877
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Input voltage (Min-Max) 320-480 V
Primary frequency (Min-Max) 40-70 Hz
Number of phases primary 3
Output voltage (Min-Max) 380-415 V
Secondary frequency (Min-Max) 50-60 Hz
Output effective power 18000 W
Output apparent power 20000 VA
USB interface Yes
With communication interface RS-232 Yes
Number of phases secondary 3
SNMP Yes
Voltage type AC
Height 890 mm
Width 260 mm
Depth 850 mm
Weight 176 kg
Bridging time full load 0 min
Suitable for network-management Yes
USV- technology Online
Construction type Freestanding model
Modular No
Max. voltage distortion output (linear load) 2 %
Output power factor 0.9
Overall efficiency 94.5 %
Efficiency in eco-mode 98 %
Potential free switch contact Yes
Auto shut down function Yes
Input connection Fixed connection
Number of output connections C13 0
Number of output connections C19 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with protective contact CEE 7/5 (type E) 0
Number of output connections fixed connection 1
Degree of protection (IP) IP20
Operating / setting temperature (Min-Max) 0-40 °C
Storage temperature (Min-Max) -20-70 °C
Supply current (Min-Max) 27.8-30.4 A
Sound level 52 dB
Terminal marking indication Yes
Type of load Universal and LED Retrofit
With socket outlet No
Contains Batteries and/or Accumulator Yes

Documentation

8 documents
Instruction Use
LE13289AA.pdf pdf (5.5 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
White Book
Technical Sheet
UPS_LGR_0194_FR_AA.pdf pdf (0.17 Mo)
Instruction Use
LE12675AA.pdf pdf (8.31 Mo)
Technical Sheet
UPS_LGR_0194_GB_AA.pdf pdf (0.13 Mo)
Instruction Use
LE13290AA.pdf pdf (6.42 Mo)
Instruction Use
LE12676AA.pdf pdf (22.97 Mo)
3 documents
Brochure
Catalogue Commercial Page
ex223001_0938.pdf pdf (0.16 Mo)
Brochure
AD_EXLGUPS_KC21B_FR.pdf pdf (1.32 Mo)
SELECT AN ACTION