| Built as safety transformer | No |
|---|---|
| Built as isolating transformer | Yes |
| Built as energy saving transformer | No |
| Primary voltage 1 (Min-Max) | 400-400 V |
| Secondary voltage 1 (Min-Max) | 230-230 V |
| Wiring system | YY |
| Rated power | 10000 VA |
| Type of insulation material according to IEC 85 | H |
| Short-circuit-proof | No |
| Relative short circuit voltage | 2.7 % |
|---|---|
| Width | 470 mm |
| Height | 410 mm |
| Depth | 340 mm |
| Degree of protection (IP) | IP21 |
| degree of impact strength (IK) | IK08 |
| Terminal marking indication | Yes |
| Connection type | Screwed terminal |