| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | No |
| Version as safety switch | No |
| Version as emergency stop installation | No |
| Version as reversing switch | No |
| Number of switches | 1 |
| Max. rated operation voltage Ue AC | 400 V |
| Rated operating voltage (Min-Max) | 400-400 V |
| Rated permanent current Iu | 63 A |
| Rated short-time withstand current lcw | 0.756 kA |
| Switching power at 400 V | 25.2 kW |
| Number of poles | 3 |
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as change-over contact | 0 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | No |
| Device construction | Complete device in housing |
| Suitable for floor mounting | No |
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | Yes |
| Suitable for intermediate mounting | No |
|---|---|
| Colour control element | Grey |
| Interlockable | No |
| Type of electrical connection of main circuit | Cable clamp |
| Degree of protection (IP), front side | IP20 |
| Degree of protection (NEMA) | 1 |
| Width | 53.1 mm |
| Height | 83 mm |
| Depth | 76.6 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Voltage type | AC |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Cable |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |
| IEC code (Pack1) | Not applicable |