DX³-IS, disconnect switch for installation head, with fully visible breaking ensuring safe isolation of circuits. Rated 32A, 400V~ AC-22A, 2P with IP20 front protection. DIN-rail mounting and compatibility with DX³ auxiliaries.
| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | No |
| Version as safety switch | Yes |
| Version as emergency stop installation | No |
| Max. rated operation voltage Ue AC | 400 V |
| Rated permanent current Iu | 32 A |
| Conditioned rated short-circuit current Iq | 4500 kA |
| Number of poles | 2 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Device construction | Built-in device fixed built-in technique |
|---|---|
| Suitable for floor mounting | No |
| Suitable for front mounting 4-hole | No |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | Yes |
| Suitable for intermediate mounting | No |
| Type of control element | Wing knob |
| Interlockable | Yes |
| Type of electrical connection of main circuit | Screw connection |
| Degree of protection (IP), front side | IP20 |