Kit for internal cable sleeve for XL³ S 4000 height 2000 mm for mounting on either the right or left inside the enclosure
| Model | Mounting kit |
|---|---|
| Suitable for enclosure building width | 800 mm |
| Suitable for enclosure building height | 2000 mm |
| Width | 800 mm |
|---|---|
| Height | 2000 mm |
| Material | Metal |