| Nominal voltage (Min-Max) | 27-27 V |
|---|---|
| Type of current | DC |
| Colour of lamp hood | Other |
| Type of acoustic signal device | Other |
| Type of acoustic signal | Other |
| Mounting method | Other |
| Housing colour | Grey |
|---|---|
| Degree of protection (IP) | Other |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |