| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Radio frequency bidirectional | No |
| Mounting method | DRA (DIN-rail adaptor) |
| With anti-theft/dismantling protection | No |
| With bus connection | Yes |
| Number of actuation points | 3 |
| Number of buttons | 3 |
| With LED indication | Yes |
| With label area | No |
|---|---|
| With display | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | Black |
| RAL-number (similar) | 9004 |
| Transparent | No |
| With room temperature controller | No |
| With IR sensor | No |
| Degree of protection (IP) | IP20 |