| Model | Built-in |
|---|---|
| Folding | Yes |
| Extendable | No |
| Shape | Rectangular |
| Material | Aluminium |
| Colour | White |
| Degree of gloss | Glossy |
| Length | 235.6 mm |
| Width | 123.5 mm |
| Height | 5.2 mm |
| Built-in depth | 74.5 mm |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Number of socket outlets with protective contact CEE 7/5 (type E) | 0 |
| Number of socket outlets British Standard BS 1363 | 0 |
| Number of socket outlets Swiss standard type 13 | 0 |
| Number of socket outlets Swiss standard type 15 | 0 |
| Number of socket outlets Swiss standard type 23 | 0 |
| Number of socket outlets Swiss standard type 25 | 0 |
| Number of socket outlets Italian standard type P40 L/F | 0 |
| With on/off switch | No |
| Number of HDMI connections | 0 |
| Number of D-Sub connections 15-pole | 0 |
|---|---|
| Number of audio connections | 0 |
| Number of CAT 5E connections | 0 |
| Number of CAT 6 connections | 0 |
| Number of CAT 6A connections | 0 |
| Number of empty module positions | 8 |
| Number of miniature circuit breakers (MCB) | 0 |
| Overvoltage protection | No |
| Mains filter | No |
| With built-in USB power supply | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK07 |
| Antimicrobial treatment | No |
| Operating / setting temperature (Min-Max) | -10-70 °C |
| Storage temperature (Min-Max) | -5-35 °C |
| Voltage type | Not applicable |
| Halogen free | Yes |
| Prewired | No |
| Connection type | Not applicable |
| Label space/information surface | No |