Skip to main content
Logo print

In wall connected power outlet french standard auto terminals 16A dooxie white

Legrand

In wall connected power outlet french standard auto terminals 16A dooxie white

REF. 600391A EAN. 3414972332767
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
Number of active contacts (square) 0
Assembly arrangement Basic element with central cover plate
With complemantary luminous signal Yes
Number of ports USB-A 0
Number of ports USB-C 0
Number of socket outlets 1
Socket outlets phase-separated No
Number of modules (module system) 2
Number of socket outlets switchable 1
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable Yes
Eject-mechanism No
Insulated mounting No
With function lighting Yes
With orientation lighting No
Overvoltage protection No
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
Number of loop throughs 1
With on/off switch Yes
Colour of switch operator White
Rotated central insert No
Nominal voltage 240 V
Frequency (Min-Max) 50-60 Hz
Suitable for degree of protection (IP) IP41
degree of impact strength (IK) IK04
Device width 73 mm
Device height 73 mm
Device depth 39.5 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit Yes
Compatible with Amazon Alexa Yes
Compatible with Google Assistant Yes
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 29.5 mm
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Voltage type DC
Power Delivery No
Terminal marking indication Yes
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Energy distribution
Application name Home + Control
Programming way Smartphone apps

Documentation

1 document
Instruction Use
LE10061AD.pdf pdf (2.28 Mo)
1 document
Agreement
SELECT AN ACTION