Skip to main content
Logo print

Green'up Home charging station three-phase 22kW with cable without protection

Green'Up Home Legrand

Green'up Home charging station three-phase 22kW with cable without protection

REF. 057042 EAN. 3414972586542

Green'up Home charging station IP55 IK10 three-phase 22kW Mode 3 with attached cable for Mode 3 load without protection - wall mounting or floor fixing with pedestal to be ordered separetely

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Installation side connection model 3-phase
Input voltage (Min-Max) 380-415 V
Frequency 50/60 Hz
Nominal connection power 22 kW
Number of charging units 1
Max. power per charging point 22 kW
Width 270 mm
Height 470 mm
Depth 198 mm
Number of vehicle connectors Type 1 0
Number of vehicle connectors Type 1 CCS 0
Number of vehicle connectors Type 2 1
Number of vehicle connectors Type 2 CCS 0
Number of socket outlets Type 2 0
Number of vehicle connectors GB AC 0
Number of vehicle connectors GB DC 0
Number of socket outlets GB 0
Number of socket outlets Type 3 0
Number of vehicle connectors CHAdeMO 0
Number of CEE socket outlets (IEC 60309) 0
With house connection box No
Number of household socket outlets 0
Number of earth leakage circuit breakers type A 0
Length of charging cable 5 m
Charging cable permanently lockable at charging device Yes
Number of earth leakage circuit breakers type B 0
DC residual current detection Yes
With miniature circuit breaker (MCB) No
Network-enabled as a master No
Network-enabled as an extender No
Networkable via LAN No
Networkable via Wi-Fi No
Mobile communications standard 4G (LTE) No
Mobile communications standard 5G No
With energy meter No
With key switch No
With built-in RFID card reader No
NFC (Near Field Communication) No
Static load management integrated No
Suitable for dynamic load management No
Plug and charge (ISO 15118) Yes
With display No
Housing material Plastic
Degree of protection (IP) IP55
degree of impact strength (IK) IK10
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operation and configuration by app Yes
Export of charging logs No
Connectable conductor cross section (Min-Max) 6-10 mm²
Operating / setting temperature (Min-Max) -30-50 °C
Storage temperature (Min-Max) -25-40 °C
Nominal voltage (Min-Max) 380-415 V
Colour Anthracite
Connected object Yes
Programming way Smartphone apps
With voice command No
Programmable Yes
Interoperable connection Protocol No
Connectable by Internet box Yes
Application name Home + Control
Product use function Electric vehicle charging

Documentation

3 documents
Technical Sheet
F04281EN-02.pdf pdf (0.28 Mo)
Technical Sheet
F04281FR-02.pdf pdf (0.11 Mo)
Instruction Use
LE14646AA-04.pdf pdf (5.64 Mo)
1 document
Agreement
SELECT AN ACTION