| Installation side connection model | 3-phase |
|---|---|
| Input voltage (Min-Max) | 380-415 V |
| Frequency | 50/60 Hz |
| Nominal connection power | 22 kW |
| Number of charging units | 1 |
| Max. power per charging point | 22 kW |
| Width | 270 mm |
| Height | 470 mm |
| Depth | 198 mm |
| Number of vehicle connectors Type 1 | 0 |
| Number of vehicle connectors Type 1 CCS | 0 |
| Number of vehicle connectors Type 2 | 1 |
| Number of vehicle connectors Type 2 CCS | 0 |
| Number of socket outlets Type 2 | 0 |
| Number of vehicle connectors GB AC | 0 |
| Number of vehicle connectors GB DC | 0 |
| Number of socket outlets GB | 0 |
| Number of socket outlets Type 3 | 0 |
| Number of vehicle connectors CHAdeMO | 0 |
| Number of CEE socket outlets (IEC 60309) | 0 |
| With house connection box | No |
| Number of household socket outlets | 0 |
| Number of earth leakage circuit breakers type A | 0 |
| Length of charging cable | 5 m |
| Charging cable permanently lockable at charging device | Yes |
| Number of earth leakage circuit breakers type B | 0 |
| DC residual current detection | Yes |
| With miniature circuit breaker (MCB) | No |
| Network-enabled as a master | No |
| Network-enabled as an extender | No |
| Networkable via LAN | No |
| Networkable via Wi-Fi | No |
| Mobile communications standard 4G (LTE) | No |
|---|---|
| Mobile communications standard 5G | No |
| With energy meter | No |
| With key switch | No |
| With built-in RFID card reader | No |
| NFC (Near Field Communication) | No |
| Static load management integrated | No |
| Suitable for dynamic load management | No |
| Plug and charge (ISO 15118) | Yes |
| With display | No |
| Housing material | Plastic |
| Degree of protection (IP) | IP55 |
| degree of impact strength (IK) | IK10 |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operation and configuration by app | Yes |
| Export of charging logs | No |
| Connectable conductor cross section (Min-Max) | 6-10 mm² |
| Operating / setting temperature (Min-Max) | -30-50 °C |
| Storage temperature (Min-Max) | -25-40 °C |
| Nominal voltage (Min-Max) | 380-415 V |
| Colour | Anthracite |
| Connected object | Yes |
| Programming way | Smartphone apps |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | Yes |
| Application name | Home + Control |
| Product use function | Electric vehicle charging |