Skip to main content
Logo print

Green'Up Home charging station 22KW M3+M2-FR

Green'Up Home Legrand

Green'Up Home charging station 22KW M3+M2-FR

REF. 057032K EAN. 3414972586429
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Installation side connection model 3-phase
Input voltage (Min-Max) 380-415 V
Frequency 50/60 Hz
Nominal connection power 22 kW
Number of charging units 1
Max. power per charging point 22 kW
Width 272 mm
Height 470 mm
Depth 160 mm
Number of vehicle connectors Type 1 0
Number of vehicle connectors Type 1 CCS 0
Number of vehicle connectors Type 2 0
Number of vehicle connectors Type 2 CCS 0
Number of socket outlets Type 2 1
Number of vehicle connectors GB AC 0
Number of vehicle connectors GB DC 0
Number of socket outlets GB 0
Number of socket outlets Type 3 0
Number of vehicle connectors CHAdeMO 0
Number of CEE socket outlets (IEC 60309) 0
With house connection box No
Number of household socket outlets 1
Number of earth leakage circuit breakers type A 0
Charging cable permanently lockable at charging device No
Number of earth leakage circuit breakers type B 0
DC residual current detection Yes
With miniature circuit breaker (MCB) Yes
Network-enabled as a master No
Network-enabled as an extender No
Networkable via LAN No
Networkable via Wi-Fi No
Mobile communications standard 4G (LTE) No
Mobile communications standard 5G No
With energy meter No
With key switch No
With built-in RFID card reader No
NFC (Near Field Communication) No
Static load management integrated No
Suitable for dynamic load management No
Plug and charge (ISO 15118) Yes
With display No
Housing material Plastic
Degree of protection (IP) IP55
degree of impact strength (IK) IK10
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operation and configuration by app Yes
Export of charging logs No
Connectable conductor cross section (Min-Max) 6-10 mm²
Operating / setting temperature (Min-Max) -30-50 °C
Storage temperature (Min-Max) -25-40 °C
Nominal voltage (Min-Max) 380-415 V
Colour Anthracite
Connected object Yes
Operating method Wifi network 2.4G
Application store for download App Store , Google Play Store
With voice command No
Programmable Yes
Interoperable connection Protocol No
Connectable by Internet box Yes
Programming way Smartphone apps
Application name Home + Control
Product use function Electric vehicle charging

Documentation

4 documents
Technical Sheet
F04280FR-02.pdf pdf (0.25 Mo)
Instruction Use
Technical Sheet
F04280EN-02.pdf pdf (0.25 Mo)
Instruction Use
LE14647AA-08.pdf pdf (8.97 Mo)
1 document
Agreement
SELECT AN ACTION