Flush-mounting British standard consumer units - Allows to achieve assemblies conform to IEC 61439 - 3
Flush mounting boxes - Metal IP 41 - Grey - Supplied with earth and neutral terminal blocks and 100 A isolated fork type supply busbar - Door earthingSingle phase + neutral - Number of ways : 4 - Number of modules : 2 + 4 - Number of supply busbars : 1 - Number of modules per busbar : 4