Allows the junction in “T” of two same sections, this flat junction for DLP universal aluminum trunking 50x105mm to 50x105mm/150mm/195mm with cover 65mm clips directly on the body, respects the protection index, in grey aluminum.
| Width branch | 105 mm |
|---|---|
| Number of covers | 0 |
| Symmetric | Yes |
| Model | Base unit and cover |
| Material | Plastic |
| Material quality | Other |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Other |
|---|---|
| Colour | Other |
| With protective foil | No |
| With duct connector | No |
| Bottom perforation | No |
| Mounting method cover | Spanned |
| With cable fixing clip | No |
| Depth | 50 mm |