| Number of covers | 0 |
|---|---|
| Direction | Rising/descending |
| Symmetric | Yes |
| Model | Base unit and cover |
| Angle (Min-Max) | 90-90 ° |
| Material | Plastic |
| Material quality | Other |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Colour | White |
| RAL-number | 9003 |
| With protective foil | No |
|---|---|
| With duct connector | No |
| Bottom perforation | No |
| Mounting method cover | Spanned |
| With cable fixing clip | No |
| Degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -5-60 °C |
| Width | 160 mm |
| Height | 54 mm |
| Depth | 50 mm |
| Storage temperature (Min-Max) | -25-60 °C |