Skip to main content
Logo print

Fan module with 6 fans and analog thermostat 2P+E franco belge shuko standard plug

Linkeo LEGRAND

Fan module with 6 fans and analog thermostat 2P+E franco belge shuko standard plug

REF. 446903 EAN. 3414972027724
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of fans 6
Operating voltage AC 50 Hz 220-220 V
Operating voltage AC 60 Hz 220-220 V
Voltage type AC
Suitable for wall built-in No
Built as slide-in ventilator No
Air circulator Yes
Roof ventilator Yes
With filter No
With protective cover Yes
Volume flow, freeblowing 0.025 m³/h
Rated power 8 W
EMC-version No
Noise emission 54 dB(A)
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Mounting method Screw mounting
Suitable for 19 inch rack mounting No
Colour Black
RAL-number 9005
Width 409 mm
Height 44 mm
Depth 530 mm
degree of impact strength (IK) Not applicable
Supply current 0.05-0.05 A
Frequency 50-60 Hz
Prewired Yes

Documentation

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
Instruction Use
LE12351AA.PDF pdf (1.47 Mo)
1 document
Catalogue Commercial Page
ex223001_1032.pdf pdf (0.16 Mo)