Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Energy distribution, protection and management
Energy routing
UPS
On-Line double conversion
+
-
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
Daker DK+
LEGRAND
External matching battery cabinet with Daker DK Plus 3kVA to increase backup time.
REF. 310667
EAN. 3414970827081
Download product sheet
Download preferences
×
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
Battery Cabinet
19" Rack Type
For 3 101 72
Reversible chassis
Technical characteristics
Type of accessory/spare part
Battery/accumulator
Accessory
Yes
Spare part
No
Width
440 mm
Height
88 mm
Depth
600 mm
Operating / setting temperature
0-20 °C
Storage temperature
0-40 °C
Halogen free
Yes
Documentation
TECHNICAL DOCUMENTATION
CATALOGUE PAGE & OTHERS
3 documents
Select all
White Book
White Book: UPS Eco-sustainability
pdf
(
4.09
Mo)
Technical Guide
EXB21082_EN.pdf
pdf
(
11.02
Mo)
Instruction Use
LE09779AC.pdf
pdf
(
7.29
Mo)
1 document
Select all
Catalogue Commercial Page
ex223001_0934.pdf
pdf
(
0.08
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator