| Scope of application | Other |
|---|---|
| With mounting material | No |
| Suitable for wall mounting | No |
| Suitable for ceiling mounting | No |
| Suitable for duct mounting | No |
| Suitable for tube mounting | No |
| Suitable for air | Yes |
| Suitable for liquids | No |
| Suitable for gases | No |
| With housing | Yes |
| Cover attachment | Other |
| Sensor element inside housing | Yes |
| Sensor element outside housing | No |
| Fixed cable to sensor | No |
| Material element | Other |
| Technology | Other |
| Measurement of CO2 | No |
| Measurement of VOC | No |
| Measurement of relative air humidity | Yes |
| Measurement of absolute air humidity | Yes |
| Enthalpy measurement | No |
| Measurement of dewpoint | No |
| Particulate matter measurement (PM) | No |
| Temperature measuring range (Min-Max) | 5-55 °C |
| Measuring range relative air humidity (Min-Max) | 0-100 % |
| Offset setting possible | No |
| Trend representation | No |
| Error registration possible | No |
| Sensor type | Other |
|---|---|
| Tolerance | 1 % |
| Potentiometer with adjustment knob | No |
| Supporting protocol for BACnet | No |
| Supporting protocol for Modbus | No |
| Supporting protocol for MP (multi point) | No |
| LoRa technology | No |
| NFC (Near Field Communication) | No |
| Bluetooth | No |
| Wi-Fi-compatible | No |
| Standby push button | No |
| Wireless | Yes |
| With display | No |
| Type of display | Other |
| Type of power supply | Battery |
| Type of electric connection | Other |
| Rated supply voltage AC (Min-Max) | 3-3 V |
| With reverse polarity protection | No |
| Explosion-proof | No |
| Degree of protection (IP) | IP2X |
| Housing height | 80.5 mm |
| Housing width | 24 mm |
| Housing depth | 16 mm |
| Housing colour | White |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |