| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Radio frequency bidirectional | No |
| Mounting method | Surface mounted |
| With bus connection | No |
| Bus module detachable | No |
|---|---|
| LED controlling | No |
| With LED indication | Yes |
| Number of inputs | 2 |
| Input voltage | 3-3 V |
| Type of voltage (input voltage) | DC |
| External signal voltage necessary | No |
| Degree of protection (IP) | IP2X |