| Power loss | 0.288 W |
|---|---|
| Voltage type | DC |
| Model | DIN rail |
| Suitable for distribution board | Yes |
| Width | 17.8 mm |
| Height | 94.8 mm |
| Width in number of modular spacings | 1 |
|---|---|
| Measuring mechanism | Digital |
| Number of digits | 3 |
| With reset function | Yes |
| Number of semiconductor outputs with signalling function | 0 |
| Number of contact energized outputs with signalling function | 0 |