| Device fitting | Other |
|---|---|
| Function | Auxiliary switch/fault-signal switch |
| Width in number of modular spacings | 0.5 |
| Number of contacts as normally open contact | 0 |
| Number of contacts as normally closed contact | 0 |
| Number of contacts as change-over contact | 0 |
| Number of fault-signal switches | 0 |
| Rated switch current | 0 A |
|---|---|
| Rated voltage | 0 V |
| Voltage type | DC |
| With auto test for earth leakage function | No |
| Suitable for max. number of poles main contact unit (total) | 4 |
| Suitable for max. current main contact unit | 0 A |