Skip to main content
Logo print

Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 200 lm - LED

LEGRAND

Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 200 lm - LED

REF. 662633 EAN. 3414970312716
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Emergency function monitoring system Automatic self test
Emergency power supply system Peripheral (individual battery)
Battery technology NiCd
Type of lithium-ion battery Other
With heating element for battery No
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Number of lighting heads 1
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Voltage type AC
Nominal voltage (Min-Max) 230-230 V
Nominal current (Min-Max) 87-87 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Rated lifetime L70/B50 at 25 °C 209000 h
Degree of protection (IP) IP42
degree of impact strength (IK) IK07
Protection class according to IEC 61140 II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Luminous flux in emergency mode 200 lm
Rated luminous flux according to IEC 62722-2- 1 (Min-Max) 200-200 lm
Max. system power 20 W
Luminous flux in standby mode 100 lm
Colour temperature (Min-Max) 5700-5700 K
Nominal operation time (Min-Max) 1-1 h
Width 110 mm
Height/depth 41 mm
Length 210 mm
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Screw connection
Connectable conductor cross section (Min-Max) 1.5-2.5 mm²
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-50 °C
Frequency (Min-Max) 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Cable nature for connection Flexible or rigid
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable Yes
IEC code (Pack1) Cs
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Hollow floor
Number of Pack 1 1
Number of Single Element (Pack1) 4
Single Element weight (Pack1) 53 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
Connected object No

Documentation

3 documents
Technical Sheet
S000083576FR-3.pdf pdf (3.97 Mo)
Instruction Use
LE06558AF.pdf pdf (2.27 Mo)
Technical Sheet
S000083576EN_3.pdf pdf (4.07 Mo)
3 documents
Catalogue Technical Page
ex223001_0907.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0906.pdf pdf (0.09 Mo)
1 document
4 documents
Agreement
AENOR S-007/000004 (0.91 Mo)
PEP
LGRP-00660-V01.01-EN.pdf pdf (0.61 Mo)
Agreement
ENEC-ENEC/000994 (0.48 Mo)
Agreement
AENOR-007/001689 (0.9 Mo)
SELECT AN ACTION