Skip to main content
Logo print

Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07

B65LED LEGRAND

Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07

REF. 661426 EAN. 3414971994539
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Sticker
Type of indicator Single-sided
With pictogram No
Suitable for continuous circuit Yes
With remote switch connection No
Supplied remote control No
Emergency function monitoring system Automatic self test
Emergency power supply system Peripheral (individual battery)
Battery technology NiCd
Type of lithium-ion battery Other
With heating element for battery No
Lamp type LED exchangeable
With light source Yes
Suitable for number of light sources 4
Lamp holder Other
Housing material Plastic
Housing colour Grey
Material cover Plastic, opal
Voltage type AC
Nominal voltage (Min-Max) 207-253 V
Nominal current (Min-Max) 5.6-5.6 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Degree of protection (IP) IP65
degree of impact strength (IK) IK07
Protection class according to IEC 61140 II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Luminous flux in emergency mode 100 lm
Rated luminous flux according to IEC 62722-2- 1 (Min-Max) 100-100 lm
Max. system power 1.3 W
Colour temperature (Min-Max) 5000-6500 K
Nominal operation time (Min-Max) 1-1 h
Width 120 mm
Height/depth 59.7 mm
Length 280 mm
Number of poles 4
Conductor cross section 2.5 mm²
Connection type Other
Connectable conductor cross section (Min-Max) 1.5-2.5 mm²
Operating / setting temperature (Min-Max) 0-40 °C
Storage temperature (Min-Max) 0-40 °C
Frequency (Min-Max) 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Cable nature for connection Flexible or rigid
Tube diameter for wall mounted product (Min-Max) 16-25 mm
Maximum Input cable diameter 25 mm
Horizontal fixing center distance (Min-Max) 185-225 mm
Cable support With zigzag
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Hollow floor
Number of Pack 1 1
Number of Single Element (Pack1) 2
Single Element weight (Pack1) 50 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
Connected object No

Documentation

3 documents
Technical Sheet
S000083090EN-3.pdf pdf (3.47 Mo)
Technical Sheet
S000083090FR-3.pdf pdf (3.67 Mo)
Instruction Use
LE12158AA.pdf pdf (0.65 Mo)
1 document
Catalogue Commercial Page
ex223001_0911.pdf pdf (0.05 Mo)
2 documents
Agreement
AENOR S-007/000004 (0.91 Mo)
Agreement
ENEC-ENEC/000993 (0.46 Mo)
SELECT AN ACTION