Skip to main content
Logo print

EMDX3 energy meter mono direct 63A 230V 2tariff RS485

EMDX³ LEGRAND

EMDX3 energy meter mono direct 63A 230V 2tariff RS485

REF. 412081 EAN. 3414971413818
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of meter Electronic
Nominal current (In) 10 A
Max. current (Imax) 63 A
Nominal voltage (Un) N-L (Min-Max) 197-265 V
Frequency (Min-Max) 47-63 Hz
Accuracy class B
Pole type Single phase
Model Direct measurement
Energy type Effective power and reactive power
Suitable for Purchase/supply
Tariff type Two-tariff
Tariff control External
Measurement type load profile No
Escapement mechanism Yes
Calibrated Yes
Approval Domestic
Pulse output None
Type of indication Digital
Mounting method DRA (DIN-rail adaptor)
Width in number of modular spacings 2
Width 35.8 mm
Depth 66 mm
Height 92.4 mm
Type of interface RS-485
With lock code Yes
Number of positions total (counter) 9
Degree of protection (IP) IP54
Operating / setting temperature (Min-Max) -25-55 °C
Storage temperature (Min-Max) -25-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Prewired No
Connection type Screwed terminal
Terminals capacity (Min-Max) 1-16 mm²
Label space/information surface No
Connected object No

Documentation

9 documents
Technical Sheet
Technical Sheet
F02835EN_01.pdf pdf (5.36 Mo)
Technical Sheet
Technical Sheet
F02835FR_02.pdf pdf (2.07 Mo)
Instruction Use
LE11306BB_01.pdf pdf (1.35 Mo)
Technical Guide
PR_412081.pdf pdf (0.26 Mo)
Instruction Use
LE11305BD.pdf pdf (1.77 Mo)
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0120.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0118.pdf pdf (0.12 Mo)
1 document
3D Autocad
412082.dwg dwg (0.1 Mo)
SELECT AN ACTION

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details