Skip to main content
Logo print

Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA

LEGRAND

Electromechanical siren - IP30 - IK05 - 24 V~ - 12.5 W- 531 mA

REF. 041536 EAN. 3245060415365
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Black
Housing material Plastic
Loudness 100 dB
Nominal voltage (Min-Max) 24-24 V
Type of current AC
Degree of protection (IP) IP30
Electricity consumption 0.32 A
Radio-controlled No
Width 73 mm
Height 103 mm
Depth 60 mm
Built-in depth 63 mm
degree of impact strength (IK) IK05
Operating / setting temperature (Min-Max) -10-+55 °C
Storage temperature (Min-Max) 0-+55 °C
Frequency (Min-Max) 50-60 Hz
Halogen free Yes
Connection type Screwed terminal
Fitted with rainproof plate protection No
With complemantary luminous signal No
Mounting method Surface mounted/recessed mounted
Vertical fixing center distance (Min-Max) 78-78 mm
Horizontal fixing center distance (Min-Max) 71-71 mm
Contains Batteries and/or Accumulator No

Documentation

1 document
Instruction Use
4065212-04.pdf pdf (0.1 Mo)
2 documents
Catalogue Commercial Page
ex223001_0551.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0533.pdf pdf (0.07 Mo)
1 document
PEP
LGRP-2015-321-V1-FR.pdf pdf (0.62 Mo)
SELECT AN ACTION