| Housing colour | Black |
|---|---|
| Housing material | Plastic |
| Loudness | 105 dB |
| Nominal voltage (Min-Max) | 207-253 V |
| Type of current | AC |
| Degree of protection (IP) | IP30 |
| Electricity consumption | 0.32 A |
| Radio-controlled | No |
| Width | 73 mm |
| Height | 103 mm |
| Depth | 60 mm |
| Built-in depth | 63 mm |
| degree of impact strength (IK) | IK05 |
|---|---|
| Operating / setting temperature (Min-Max) | -10-+55 °C |
| Storage temperature (Min-Max) | 0-+55 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | No |
| Mounting method | Surface mounted/recessed mounted |
| Vertical fixing center distance (Min-Max) | 78-78 mm |
| Horizontal fixing center distance (Min-Max) | 71-71 mm |
| Contains Batteries and/or Accumulator | No |