Skip to main content
Logo print

Easy Kit Wi-Fi Video Door Phone - Easy Kit Connected - 7inches Hands-Free Screen - Wi-Fi Netatmo Integration - Remote Access App

Easykit With Netatmo Legrand

Easy Kit Wi-Fi Video Door Phone - Easy Kit Connected - 7inches Hands-Free Screen - Wi-Fi Netatmo Integration - Remote Access App

REF. 360910 EAN. 3414972539593
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Number of indoor stations 1
Number of outdoor stations 1
Number of call buttons 2
Installation technique Bus system
Mounting method indoor station Surface mounted
Colour indoor station White
Mounting method outdoor station Surface mounted
Material outdoor station Plastic
Colour outdoor station Grey
Expandable to max. number of indoor stations 6
Expandable to max. number of outdoor stations 2
Picture system PAL
Property picture system Colour
Overhear protected No
Can be connected to smartphone Yes
Internal communication Yes
Hands free Yes
With day/night function Yes
Opening angle camera 95 °
Zoom, pan/tilt function No
With memory function No
Screen diagonal 177.8 mm
Screen diagonal (inch) 7 inch
Manual adjustable camera No
Label space/information surface Yes
Hearing aid compatible No
Suitable for disabled persons No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Power consumption 30 W
Width 215 mm
Height 140 mm
Depth 22.3 mm
degree of impact strength (IK) IK07
Degree of protection (IP) IP30
Operating / setting temperature -10-50 °C
Storage temperature -25-70 °C
Voltage type AC/DC
Nominal voltage 100-240 V
Supply current 0-1 A
Frequency 50-60 Hz
Sound level 82 dB
Standby consumption 10 mA
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section 0.1-2.5 mm²
Fitted with USB plug Yes
Fitted with rainproof plate protection Yes
With complemantary luminous signal Yes
Mounting method Supporting bracket
Vertical fixing center distance 25-85 mm
Horizontal fixing center distance 35-110 mm
Control mode Wireless
Contains Batteries and/or Accumulator No
Additional unit Yes
Loudness setting Yes
Addressable Yes
Door entry system with mobile application Yes
Number of ringtones 20
Remote opening of gate / Electric door opener Yes
Screen resolution Other
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function No
Camera type Fixed
Max distance between internal and external unit 100 m
Communication rank type Other
Connected object Yes
Operating method Wifi network
Application store for download App Store , Google Play Store
With voice command No
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Programming way Smartphone apps
Application name Home + Security
Product use function Door entry systems

Documentation

1 document
Instruction Use
LE14223AA.pdf pdf (11.52 Mo)
1 document
Agreement
3 documents
Software
MyHOMESuite v3.5.31 exe (599.4 Mo)
Firmware
Software
Readme EASYKIT CONNECTED pdf (0.14 Mo)