| Number of poles | 2 |
|---|---|
| Nominal current | 80 A |
| Connection type | Screwing |
| Mounting method | Screw |
| Number of inputs | 1 |
| Number of outputs | 23 |
| Suitable for solid conductors | Yes |
| Suitable for stranded conductors | Yes |
| Suitable for fine strand conductors | Yes |
| Suitable for fine strand conductors without cable end sleeve | No |
| Suitable for extra fine-strand conductors | No |
| Suitable for extra fine-strand conductors without cable end sleeve | No |
| Conductor cross section, input (Min-Max) | 1.5-16 mm² |
| Conductor cross section, output (Min-Max) | 1.5-16 mm² |
| Contact safe | No |
|---|---|
| Height | 25 mm |
| Width | 275 mm |
| Depth | 26 mm |
| number of rows | 1 |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP10 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Nominal voltage (Min-Max) | 0-400 V |
| Halogen free | No |
| Type of distribution blocks | Other |
| Terminals capacity (Min-Max) | 1.5-16 mm² |
| Label space/information surface | No |