Skip to main content
Logo print

DX³ - Modular MCB - DC 800V - 16A - 2P - B Curve - 4 Modules - Photovoltaic Applications - IEC 60947-2 Compliance

DX³ Legrand

DX³ - Modular MCB - DC 800V - 16A - 2P - B Curve - 4 Modules - Photovoltaic Applications - IEC 60947-2 Compliance

REF. 414428 EAN. 3245064144285
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic B
Number of poles (total) 2
Number of protected poles 2
Rated current 16 A
Rated voltage 800 V
Rated insulation voltage Ui 1000 V
Rated impulse withstand voltage Uimp 8 kV
Voltage type DC
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Explosion-proof No
Width 70.8 mm
Height 88 mm
Depth 76 mm
degree of impact strength (IK) IK02
Storage temperature (Min-Max) -40-70 °C
Electric supplying direction By the top
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Label space/information surface Yes
Mounting method DIN rail

Documentation

3 documents
Technical Sheet
F01283FR-02.pdf pdf (0.32 Mo)
Instruction Use
LE03447AC.pdf pdf (1.39 Mo)
Technical Sheet
F01283EN-02.pdf pdf (0.27 Mo)
1 document
3D Autocad
414424.dwg dwg (0.21 Mo)
1 document
PEP
LGRP-2011-329-V1-FR.pdf pdf (0.19 Mo)
SELECT AN ACTION