| Version as main switch | Yes |
|---|---|
| Version as maintenance-/service switch | Yes |
| Version as safety switch | Yes |
| Version as emergency stop installation | Yes |
| Version as reversing switch | No |
| Number of switches | 2 |
| Max. rated operation voltage Ue AC | 690 V |
| Rated permanent current Iu | 160 A |
| Rated permanent current at AC-23, 400 V | 160 A |
| Rated permanent current at AC-21, 400 V | 160 A |
| Rated short-time withstand current lcw | 8 kA |
| Rated operation power at AC-23, 400 V | 64 kW |
| Conditioned rated short-circuit current Iq | 25 kA |
| Number of poles | 3 |
| Number of auxiliary contacts as normally closed contact | 12 |
| Number of auxiliary contacts as normally open contact | 12 |
| Motor drive optional | No |
| Motor drive integrated | No |
| Voltage release optional | No |
| Device construction | Built-in device fixed built-in technique |
| Suitable for floor mounting | No |
| Suitable for front mounting 4-hole | Yes |
| Suitable for front mounting centre | No |
| Suitable for distribution board installation | No |
| Type of control element | Long rotary handle |
| Interlockable | No |
|---|---|
| Type of electrical connection of main circuit | Bolt connection |
| Degree of protection (IP), front side | IP20 |
| Degree of protection (NEMA) | 1 |
| Width | 150 mm |
| Height | 80 mm |
| Depth | 148 mm |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Voltage type | AC/DC |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 25-70 mm² |
| Connection type | Busbar and cable |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |
| IEC code (Pack1) | Not applicable |
| Battery ou Accumulator (Pack1) | Not applicable |
| Element Composition (Pack1) | Not applicable |
| IEC code (Pack2) | Not applicable |
| Battery ou Accumulator (Pack2) | Not applicable |
| Element Composition (Pack2) | Not applicable |