| Device fitting | Contactor/relay |
|---|---|
| Function | Auxiliary switch |
| Width in number of modular spacings | 8.75 |
| Number of contacts as normally open contact | 1 |
| Number of contacts as normally closed contact | 1 |
| Number of contacts as change-over contact | 1 |
| Number of fault-signal switches | 0 |
| Rated switch current | 5 A |
| Rated voltage | 250 V |
| Voltage type | AC |
| With auto test for earth leakage function | No |
| Suitable for max. number of poles main contact unit (total) | 4 |
| Width | 8.75 mm |
| Height | 83 mm |
| Depth | 67.2 mm |
|---|---|
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1-1 mm² |
| Label space/information surface | No |
| Contains Batteries and/or Accumulator | No |
| Connected object | No |
| Application store for download | Not applicable |