Legrand Drivia Netatmo panel: Remote water heater control, energy-saving scheduling, 1-module, IP30, IK05, Wi-Fi enabled, voice assistant compatible.
| Mounting method | Surface mounted |
|---|---|
| number of rows | 3 |
| Number of phases | 1 |
| Protection | Miniature-/earth leakage circuit breaker |
| Number of single-phase miniature circuit breakers (MCB) | 12 |
| Number of three-phase miniature circuit breakers (MCB) | 0 |
| Release characteristic | C |
| Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V | 3 kA |
| Total number of groups | 3 |
| Number of direct groups | 12 |
| Number of light groups | 3 |
| Number of groups behind earth leakage switch | 1 |
| Number of earth leakage circuit breakers | 0 |
| Number of earth leakage switches 30 mA | 3 |
| Number of earth leakage switches 300 mA | 0 |
| Number of arc fault detection devices AFDD | 0 |
| Protection main switch | No |
| Number of poles main switch | 0 |
| Main switch rated current | 63 A |
| Protection incoming RCD | Yes |
| Protection high integrity | No |
| Protection split load | No |
| Protection dual RCD | No |
| Number of outgoing ways | 12 |
| Suitable for data | No |
| Cooker group | Single phase |
| Cooker group suitable as power current group | No |
| With socket outlet | No |
| With bell transformer | No |
| Overvoltage protection | No |
| With meter | No |
| Housing material | Plastic |
| Degree of protection (IP) | IP30 |
|---|---|
| Height | 500 mm |
| Built-in height | 496 mm |
| Width | 250 mm |
| Built-in width | 246 mm |
| Width in number of modular spacings | 13 |
| Depth | 103.5 mm |
| Extension possible | No |
| Type of covering | Cover |
| With transparent cover | No |
| Lockable | No |
| Colour | White |
| RAL-number | 9003 |
| Enclosure capacity (Nb of modules) | 39 |
| degree of impact strength (IK) | IK05 |
| Operating / setting temperature (Min-Max) | -10-40 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Nominal voltage (Min-Max) | 400-400 V |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
| Halogen free | No |
| Busbar type supplied | Vertical and horizontal |
| Number of supply busbars | 7 |
| Number of distribution blocks | 1 |
| Number of terminals by distribution block | 1 |
| Fitted with rainproof plate protection | No |
| Fitted with door or cover | Yes |
| Supplied with circuit identification labels | Yes |
| Vertical fixing center distance (Min-Max) | 363-363 mm |
| Horizontal fixing center distance (Min-Max) | 217-217 mm |
| Number of MCBs | 13 |