Skip to main content
Logo print

DPX³630 S2 electronic release circuit breaker, 4 poles 250A and breaking capacity 50kA

DPX³ 630 LEGRAND

DPX³630 S2 electronic release circuit breaker, 4 poles 250A and breaking capacity 50kA

REF. 422071 EAN. 3414970378675

DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 250 A
Rated voltage (Min-Max) 220-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 50 kA
Overload release current setting (Min-Max) 100-250 A
Adjustment range short-term delayed short-circuit release (Min-Max) 150-2500 A
Adjustment range undelayed short-circuit release (Min-Max) 5000-5000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Wing knob
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Documentation

12 documents
Instruction Use
LE07062AB.pdf pdf (0.81 Mo)
Technical Sheet
ModbusTable_15.pdf pdf (0.41 Mo)
Instruction Use
LE07061AA-02.pdf pdf (1.99 Mo)
Technical Sheet
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
LE08866AD.pdf pdf (7.9 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0199.pdf pdf (0.04 Mo)
1 document
3D Autocad
422065.dwg dwg (0.21 Mo)
2 documents
Agreement
SDoC-L-0665-03A (0.32 Mo)
Agreement
OC / CB-SE-91831 (1.1 Mo)
1 document
Software
SELECT AN ACTION