DPX³ 250 HP, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit
| Rated permanent current Iu | 12.5 A |
|---|---|
| Rated voltage (Min-Max) | 220-690 V |
| Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 50 kA |
| Adjustment range undelayed short-circuit release (Min-Max) | 75-175 A |
| Device construction | Complete device in housing |
| Integrated earth fault protection | No |
| Type of electrical connection of main circuit | Bolt connection |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as change-over contact | 2 |
| With switched-off indicator | Yes |
| With integrated under voltage release | No |
| Number of poles | 4 |
| Position of connection for main current circuit | Front side |
| Type of control element | Wing knob |
| Complete device with protection unit | No |
| Motor drive integrated | No |
| Motor drive optional | Yes |
|---|---|
| Degree of protection (IP) | IP30 |
| Width | 140 mm |
| Height | 112 mm |
| Depth | 165 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | -20-70 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Electric supplying direction | Not applicable |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 2.5-150 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |