Skip to main content
Logo print

DPX³-I 160 trip-free switch, 3 poles, with rated current of 160A

DPX³-I 160 LEGRAND

DPX³-I 160 trip-free switch, 3 poles, with rated current of 160A

REF. 420198 EAN. 3245064201988

DPX³-I, trip-free switch for on-load circuit breaking and isolation of low voltage electrical circuits

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage (Min-Max) 220-690 V
Rated permanent current Iu 160 A
Rated permanent current at AC-21, 400 V 160 A
Rated short-time withstand current lcw 1.7 kA
Rated operation power at AC-23, 400 V 64 kW
Conditioned rated short-circuit current Iq 1.7 kA
Number of poles 3
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as normally open contact 1
Number of auxiliary contacts as change-over contact 1
Motor drive optional Yes
Motor drive integrated No
Voltage release optional Yes
Device construction Built-in device fixed built-in technique
Suitable for floor mounting Yes
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Grey
Type of control element Wing knob
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP30

Documentation

5 documents
Instruction Use
Y4220F.pdf pdf (0.84 Mo)
Technical Sheet
F01360FR_09.pdf pdf (5.02 Mo)
Workshop Book
Workshop Book
Technical Sheet
F01360EN_09.pdf pdf (5.05 Mo)
6 documents
Catalogue Commercial Page
ex223001_0186.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0192.pdf pdf (0.19 Mo)
Catalogue Technical Page
ex223001_0194-0195.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_0190.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
420198.dwg dwg (0.17 Mo)
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details