DPX³-I 125 HP, trip-free switch for on-load circuit breaking and isolation of low voltage electrical circuits
| Rated permanent current Iu | 125 A |
|---|---|
| Rated voltage | 220-690 V |
| Device construction | Complete device in housing |
| Integrated earth fault protection | Yes |
| Type of electrical connection of main circuit | Bolt connection |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as change-over contact | 2 |
| With switched-off indicator | Yes |
| With integrated under voltage release | No |
| Number of poles | 4 |
| Position of connection for main current circuit | Front side |
| Type of control element | Wing knob |
| Complete device with protection unit | No |
| Motor drive integrated | No |
| Motor drive optional | No |
| Degree of protection (IP) | IP30 |
|---|---|
| Width | 100 mm |
| Height | 112 mm |
| Depth | 136 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature | -20-70 °C |
| Storage temperature | -20-70 °C |
| Voltage type | AC |
| Frequency | 50-60 Hz |
| Electric supplying direction | From the bottom |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity | 2.5-50 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |